KDS 3-PMT-16 TS
-
PCB terminal block
1705664
PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm2, number of potentials: 16, number of rows: 1, number of positions per row: 16, product range: KDS 3-PMT, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Quick and convenient testing using integrated test option
Color-coded isolating plugs for easy circuit disconnection
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined