CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 600 V | 66 A | 14 - 4 | ||
VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40039989| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Reports with production monitoring | 1000 V | 76 A | 1.5 - 16 | |
UL Recognized
Approval ID: E60425-20100423| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 66 A | 14 - 4 | ||
| C | ||||
| 600 V | 66 A | 14 - 4 | ||