PTSM 0,5/ 6-P-2,5 BDWH: 1-6 - PCB connector
1705175

product line COMBICON Connectors XS
cross section 0.5 mm2
pitch 2.5 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: PTSM 0,5/..-P, pitch: 2.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PTSM, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

White design: Stable color when welding and during use
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
High current carrying capacity of 6 A in very compact dimensions