PTSPL-6/1-2X2 2,9 VPE500 - PCB terminal block
1704834

product line COMBICON Terminals L
cross section 6 mm2
connection method Push-in spring connection
mounting type THR soldering / wave soldering

PCB terminal block, nominal current: 41 A, nominal cross section: 6 mm2, number of potentials: 1, number of rows: 1, number of positions per row: 1, product range: PTSPL 6/.., pitch: 0 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.9 mm, number of solder pins per potential: 4, type of packaging: Box packaging

Product details









Compatible products



Your advantages

Able to perform without insulating elements: ideal for easy integration into the SMT soldering process
Tool-free spring principle enables time-saving connection of conductors with ferrules and tinned conductors
Defined contact force ensures that contact remains stable over the long term