ZFKDSA 1,5C-5,0-20 BD:61-80 - PCB terminal block
1703839

product line COMBICON Terminals S
cross section 1.5 mm2
pitch 5 mm
connection method Spring-cage connection
mounting type Wave soldering

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 20, number of rows: 1, number of positions per row: 20, product range: ZFKDS(A) 1,5C, pitch: 5 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Angled connection enables multi-row arrangement on the PCB
Actuation shafts that are parallel and orthogonal to the conductor axis enable flexible PCB designs
The latching on the side enables various numbers of positions to be combined
Two solder pins reduce the mechanical strain on the soldering spots