product line COMBICON Terminals XS
cross section 0.34 mm2
pitch 2.5 mm
connection method Displacement connection
mounting type THR soldering / wave soldering
type of packaging 32 mm wide tape
PCB terminal block, nominal current: 4 A, rated voltage (III/2): 160 V, nominal cross section: 0.34 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTQ 0,3/..-THR, pitch: 2.5 mm, connection method: Displacement connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Zigzag pinning W, Solder pin [P]: 2 mm, number of solder pins per potential: 1, type of packaging: 32 mm wide tape