FKCT 2,5/ 4-ST RDLCBKBDWH:51SO - PCB connector
1702063

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 2.5 mm2, color: red, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: FKCT 2,5/..-ST, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details








Compatible products



Your advantages

Time saving push-in connection, tools not required
Intuitive operation due to color-coded actuating push button
Quick and convenient testing using integrated test option
Optimized for tight installation situations: operation and conductor connection from one direction
Can be combined with the MSTB 2,5 range