SPT 5/ 4-V-7,5-ZB BU/GY/BK/RD - PCB terminal block
1701934

product line COMBICON Terminals L
cross section 6 mm2
pitch 7.5 mm
connection method Push-in spring connection
mounting type Wave soldering

PCB terminal block, nominal current: 41 A, nominal voltage: 800 V, pitch: 7.5 mm, number of positions: 4, connection method: spring-cage connection, assembly: soldering, conductor/PCB connection direction: 90°, color: blue, gray, black, red

Product details









Compatible products


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Vertical connection enables multi-row arrangement on the PCB