RZ-SPT 5-4 V - Pitch spacer
1701535

product line COMBICON Terminals L
cross section 6 mm2
connection method Push-in spring connection
mounting type Wave soldering

Pitch spacer, color: green, product range: DECKEL + RZ + DP, mounting: Wave soldering, width: 4 mm

Product details








Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Vertical connection enables multi-row arrangement on the PCB