SACB-6/12- 5,0HPUR
-
Distributor box
1695867
Distributor box, connection method: M12 socket Plastic, number of slots: 6, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: Fixed connection 180°, PUR halogen free, cable length: 5 m, shielding: no
Product details
Compatible products
Your advantages
Safety in the field, thanks to robust housing and high degree of protection
Save space: distributor box with double occupancy for two sensors in one slot