SACB-4/ 8-M23 SH
-
Distributor box
1695757
Distributor box, application: Standard, connection method: M12 socket Metal, number of slots: 4, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: M23 plug connection 90°, shielding: yes
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Product type | Distributor box |
| Application | Standard |
| Number of positions | 5 |
| Number of slots | 4 |
| Coding | A |
| LED | no |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Rated current, total | 12 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Conductor connection | |
| Sensor/actuator connection system | M12 socket |
| Tightening torque slot sensor/actuator cable | 0.4 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 15 |
| 1 / 2 (B) = 7 | |
| 2 / 4 (A) = 5 | |
| 2 / 2 (B) = 4 | |
| 3 / 4 (A) = 16 | |
| 3 / 2 (B) = 8 | |
| 4 / 4 (A) = 3 | |
| 4 / 2 (B) = 14 | |
| 1-4 / 1 (+ 48 V) = 19 | |
| 1-4 / 3 (0 V) = 6 | |
| 1-4 / 5 (PE) = 12 | |
| Status display present | no |
| Dimensional drawing |
|
| Width | 61 mm |
| Height | 31 mm |
| Length | 117 mm |
| Material Threaded sleeve | Aluminum |
| Material Housing | Aluminum |
| Material Molding compound | PUR |
| Flammability rating according to UL 94 | V0 |
| Material grommet GRP | NBR |
| Contact material | Cu alloy |
| Contact surface material | gold-plated |
| Contact carrier material | PA |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA 6.6 V0 |
| Material of contact surface, master cable side | gold-plated |
| Connection method | M23 plug connection |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1695757 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF43 |
| Product key | AF3CDB |
| GTIN | 4017918899394 |
| Weight per piece (including packing) | 298.9 g |
| Weight per piece (excluding packing) | 295.8 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
UNSPSC
| UNSPSC 21.0 | 31251501 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
UC-TMF 16 CUS - Marker for terminal blocks 0824678
-
UC-TMF 16 YE - Marker for terminal blocks 0819259
-
UC-TMF 16 YE CUS - Marker for terminal blocks 0824684
-
RCK-TWGM/BL16+3/ 5,0PUR SH - Master cable 1519529
-
RCK-TWGM/BL16+3/10,0PUR SH - Master cable 1511828
-
RC/TGGM/KVD/LBL 16+3 - Cable connector 1685505
-
RC/TWGM/KVD/LBL 16+3 - Cable connector 1685518
-
MSK 1 - Metal protective cap 1665897
-
MSK 2 - Protective cap 1665907
-
KSK 1 - Sealing cap 1685013
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
PLUSCON-RCS - Pipe spanner 1665062
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Save space: distributor box with double occupancy for two sensors in one slot
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057