SAC-5P-M12FR3L/ 8-PUR/M12FR3LVW
-
Sensor/actuator cable
1693898
Sensor/actuator cable, 5-position, PUR halogen-free, irradiated, orange RAL 2003, Socket angled M12, coding: A, with 3 LEDs, on Socket angled M12, coding: A, with 3 LEDs, cable length: 8 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU |
Rated voltage in acc. with IEC 61076-2-101 | 24 V |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 3 LEDs |
Status display present | yes |
Connection 1 | |
Type | Socket angled M12 |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 8 m |
PUR irradiated halogen-free orange [150] | |
Dimensional drawing |
|
Number of positions | 5 |
Shielded | no |
Cable type | PUR irradiated halogen-free orange [150] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor structure, voltage supply | 24x 0.15 mm |
AWG power supply | 20 |
Conductor cross section | 4x 0.34 mm² (Signal line) |
1x 0.5 mm² (PE connection) | |
External cable diameter | 5.20 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | orange RAL 2003 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PE |
Single wire, color | brown, white, blue, black, green-yellow |
Overall twist | 5 cores, twisted |
Max. conductor resistance | ≤ 57.5 Ω/km (with 0.34 mm² conductor cross section) |
≤ 39 Ω/km (with 0.5 mm² conductor cross section) | |
Nominal voltage, cable | 250 V (AC) |
Test voltage | 2000 V (50 Hz, 5 minutes) |
Smallest bending radius, fixed installation | 20 mm |
Smallest bending radius, movable installation | 30 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 52 mm, Traversing path: 10 m, Traversing rate: 3 m/s |
Halogen-free | The cable is halogen-free |
Flame resistance | DIN VDE 0472 part 804, test type B |
Other resistance | hydrolysis and microbe resistant |
UV resistant | |
Resistant to welding splashes | |
Special properties | Silicone-free |
Irradiated | |
Ambient temperature (operation) | -50 °C ... 105 °C (cable, fixed installation) |
-40 °C ... 105 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -50 °C ... 105 °C (cable, fixed installation) |
Ambient temperature (operation) (flexible installation) | -40 °C ... 105 °C (Cable, flexible installation) |
Item number | 1693898 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF03 |
Product key | AF1CDA |
GTIN | 4017918481780 |
Weight per piece (including packing) | 329.2 g |
Weight per piece (excluding packing) | 329.2 g |
Customs tariff number | 85444290 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27060311 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057