VS-25-BU-DSUB/25-MPT-0,5
-
D-SUB contact insert
1689776
D-SUB contact insert, shell size 3, with 25 signal contacts, female type of contact, screw connection, straight, for panel mounting frame and sleeve housing with IP67 protection
Product details
Product type | Contact insert |
Type | D-SUB |
Number of positions | 25 |
Connection profile | D-SUB |
Number of slots | 1 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Rated voltage (III/3) | 60 V |
Rated current | 5 A |
Insulation resistance | ≥ 5000 MΩ |
Contact resistance per contact pair | ≤ 2.5 mΩ |
Transmission medium | Copper |
Power transmission | Power |
Connection method | Screw connection |
Width | 45.9 mm |
Height | 63 mm |
Length | 13 mm |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | metal-plated |
Contact material | Copper alloy |
Contact surface material | Gold |
Contact carrier material | PBTP |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Insertion force per signal contact | ≤ 3.30 N |
Extraction force per signal contact | ≤ 2.2 N |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 80 °C |
Mounting type | Screw mounting |
Item number | 1689776 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | AB19 |
Product key | ABNCAB |
GTIN | 4017918914073 |
Weight per piece (including packing) | 27 g |
Weight per piece (excluding packing) | 27 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ECLASS-15.0 | 27440323 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 3a104871-ad75-4daf-9a63-b9206378bd35 |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057