VS-08-ST-RJ45
-
RJ45 male insert
1688573
RJ45 pin insert, CAT5e, 8-pos., shielded, IDC connection method, for litz wires AWG 26 and solid wires AWG 26 ... 24
Product details
Product type | Data connector (cable side) |
Type | RJ45 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
No. of cable outlets | 1 |
Number of slots | 1 |
Shielded | yes |
Cable outlet | straight |
Positions/contacts | 8P8C |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated current | 1.5 A |
Contact resistance | < 20 mΩ (Contact) |
< 100 mΩ (shield) | |
Frequency range | 100 MHz |
Insulation resistance | > 500 MΩ |
Nominal current IN | 1.5 A |
Contact resistance per contact pair | < 20 Ω |
Contact resistance | > 10 mΩ (Wire – IDC) |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Transmission speed | 1 Gbps |
Connection technology | |
Connection method | Crimp connection |
Connection cross section AWG | 26 ... 24 (solid) |
26 ... 24 (flexible) | |
Conductor cross section | 0.13 mm² ... 0.2 mm² (solid) |
0.14 mm² ... 0.22 mm² (flexible) |
Width | 11.6 mm |
Height | 12.1 mm |
Length | 24.1 mm |
Flammability rating according to UL 94 | V0 |
Contact material | Phosphor bronze |
Contact surface material | Au/Ni |
Contact carrier material | PC |
Locking latch material | PC |
External cable diameter | 4.6 mm ... 5.8 mm |
Test voltage Core/Core | 1000 V |
Test voltage Core/Shield | 1500.00 V |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Insertion force per signal contact | < 20.00 N |
Extraction force per signal contact | < 20 N |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Mounting type | Crimp connection |
Item number | 1688573 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AB10 |
Product key | ABNAAG |
GTIN | 4017918622404 |
Weight per piece (including packing) | 2.92 g |
Weight per piece (excluding packing) | 2.87 g |
Customs tariff number | 85366990 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27440114 |
ECLASS-15.0 | 27440114 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy installation with a crimping tool
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057