VS-PN-RJ45-5-Q/IP20
-
RJ45 connector
1658435
RJ45 connector, RJ45, PROFINET, CAT5 (100 Mbps), 4-position, connection method: Insulation displacement connection, material: Plastic, degree of protection: IP20
Product details
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.1 Connectors for Outside Environment (Balanced cabling) |
| Product type | Data connector (cable side) |
| Type | RJ45 |
| Number of positions | 4 |
| Connection profile | RJ45 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Cable outlet | straight |
| Positions/contacts | 8P4C |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Rated voltage (III/3) | 72 V (DC) |
| Rated surge voltage | 330 kV |
| Rated current | 1.75 A |
| Contact resistance | < 20 mΩ (Contact) |
| < 100 mΩ (shield) | |
| Frequency range | 100 MHz |
| Insulation resistance | > 500 MΩ (100 V) |
| Nominal voltage UN | 48 V |
| Nominal current IN | 1.75 A |
| Dielectric strength | 1000 V DC (Conductor-Conductor) |
| 1500 V DC (Wire/shield) | |
| Contact resistance per contact pair | < 20 Ω |
| Contact resistance | > 10 mΩ (Wire – IDC) |
| < 0.005 Ω (Litz wires – IDC) | |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 |
| Power transmission | PoE+ |
| Connection technology | |
| Connection method | Insulation displacement connection |
| Connection cross section AWG | 22 (solid) |
| 22 (flexible) | |
| Conductor cross-section | 0.34 mm² ... 0.36 mm² (solid) |
| 0.34 mm² ... 0.36 mm² (flexible) | |
| Cable outlet, angle | 180 |
| Signal type/category | PROFINET CAT5, 100 Mbps |
| Width | 14 mm |
| Height | 14.6 mm |
| Length | 56 mm |
| Material | Plastic |
| Flammability rating according to UL 94 | V0 |
| Housing material | Plastic |
| Cable seal material | NBR |
| Contact material | CuSn |
| Contact surface material | Au/Ni |
| Contact carrier material | PC |
| O-ring material | FPM |
| Locking latch material | PC |
| Material for screw connection | PA |
| External cable diameter | 4.5 mm ... 8 mm |
| External cable diameter | 4.5 mm ... 8 mm |
| Wire diameter | 1.6 mm |
| Wire diameter including insulation | ≤ 1.6 mm |
| Test voltage Core/Core | 1000 V |
| Test voltage Core/Shield | 1500.00 V |
| Halogen-free | no |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force per signal contact | < 20.00 N |
| Extraction force per signal contact | < 20 N |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Test specification | |
| Type of test | Vibration test |
| Specification | IEC 60068-2-6 |
| Frequency | 10-500 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm |
| Acceleration | 50 m/s² |
| Test duration | 20 s |
| Mounting type | For field assembly |
| Item number | 1658435 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB10 |
| Product key | ABNAAD |
| GTIN | 4046356163118 |
| Weight per piece (including packing) | 10.143 g |
| Weight per piece (excluding packing) | 9.042 g |
| Customs tariff number | 85366990 |
| Country of origin | CH |
ECLASS
| ECLASS-13.0 | 27440114 |
| ECLASS-15.0 | 27440114 |
ETIM
| ETIM 10.0 | EC002636 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) |
| SCIP | e3c95714-a832-42bd-82c2-777d18a8ce59 |
| EF3.1 Climate Change | |
| CO2e kg | 0.715 kg CO2e |
Compatible products
-
VS-08-RJ45-Q-COD-SET - RJ45 coding rings 1656893
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
CUC-PP-D1PGY/R4IDC8 - DIN rail adapter 1419024
-
VS-PP-F-RJ45-CAT6 - DIN rail adapter 1658118
-
CUC-F-J1ZNI-S/R4IDC8 - RJ45 jack insert 1418984
-
CUC-PP-D1PGY/R4GC8 - DIN rail adapter 1418094
-
CUC-K-J1ZNI-S/R4IDC8 - RJ45 jack insert 1419021
-
VS-OE-OE-93B-100,0 - Data cable 1416389
-
VS-OE-OE-93B/... - Data cable 1417362
-
VS-OE-OE-93C-100,0 - Data cable 1416376
-
VS-OE-OE-93C/... - Data cable 1417491
Your advantages
Easy and time-saving assembly with IDC fast connection technology
Can be used internationally due to EAC, UL 1863, and CAN/CSA C22.2
Ideal companion for servicing or repairs in the field: no special tools required for mounting
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057