VS-SCRJ-POF-FA-IP67
-
FO connectors
1657009
FO connectors, SC-RJ, MM, 2-position, material: Plastic, degree of protection: IP67, color: gray
FO connectors, SC-RJ, MM, 2-position, material: Plastic, degree of protection: IP67, color: gray