VS-08-BU-RJ45-6/LV-1
-
Modular RJ45 PCB connectors
1653090
Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 180 °, Shielded, shield springs, number of positions: 8, THT, THD, Wave, IP20, type of packaging: Box
Product details
Compatible products
Your advantages
Through-hole technology (THT) provides high mechanical stability when connecting the female connector to the PCB
The extended temperature range from -25°C to +80°C enables use in demanding applications
Safe transmission due to shielding