D-SUB connector set, shell size 1, IP67 degree of protection
Product details
No. of cable outlets
2
Cable outlet
slanted
External dimensions
External diameter min.
5 mm
External diameter max.
13 mm
Color
gray
Flammability rating according to UL 94
V0
Material grommet GRP
Cable seal: Outside CR/NBR, Inside TPE
Housing material
PA
Cable type
Round cable
Ambient conditions
Degree of protection
IP67
Ambient temperature (operation)
-40 °C ... 80 °C
Item number
1652703
Packing unit
1 pc
Minimum order quantity
1 pc
Product key
ABNCAZ
GTIN
4017918936518
Weight per piece (including packing)
67.3 g
Weight per piece (excluding packing)
64.9 g
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121522
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.