VS-25-GC-BU/BU
-
D-SUB gender changer
1652680
D-SUB contact insert, shell size 3, with 25 signal contacts, type of contact socket, gender changer, fixing with 4-40 UNC thread
Product details
Product type | Contact insert |
Type | D-SUB |
Sensor type | Universal |
Number of positions | 25 |
Connection profile | D-SUB |
Shielded | no |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Rated voltage (III/3) | 125 V |
Rated surge voltage | 1 kV |
Rated current | 5 A |
Transmission medium | Copper |
Power transmission | Power |
Connection method | Coupling |
Width | 17.8 mm |
Height | 53.06 mm |
Length | 12.55 mm |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | metal-plated |
Contact material | Copper alloy |
Contact surface material | Gold |
Contact carrier material | Polyester GF |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -55 °C ... 125 °C |
Mounting type | Threads |
Item number | 1652680 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | AB19 |
Product key | ABNCAB |
GTIN | 4017918952808 |
Weight per piece (including packing) | 18 g |
Weight per piece (excluding packing) | 17.13 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ECLASS-15.0 | 27440323 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057