Q 0,75/4FL/11-M20KU-ESA BK
-
Panel feed-through
1641989
QUICKON panel feed-through, for external panel mounting with manual solder/slip-on connection, 2.8 x 0.8 mm. 4-pos.
Product details
| Product type | Panel feed-through |
| Number of positions | 4 |
| Position marking | 1, 2, 3, 4 |
| Number of connections | 4 |
| No. of cable outlets | 0 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection method On the device side | Manual solder/slip on connection |
| Connection method On the field side | IDC connection |
| Frequency of connections between conductors of the same cross section | max. 10 (if the conductor is connected more than once, seal and cap may need to be replaced.) |
| Conductor connection | |
| Conductor cross-section flexibel | 0.34 mm² ... 0.75 mm² |
| Conductor cross-section solid | 0.75 mm² ... 1 mm² |
| Connection cross section AWG | 18 ... 16 |
| Tightening torque Union nut | 2.5 Nm |
| Tightening torque Contact carrier | 3.75 Nm |
| Tightening torque Locking nut | 3.75 Nm |
| Wrench size Union nut | 22 mm |
| Wrench size Contact carrier | 22 mm |
| Dimensional drawing |
|
| Width | 22 mm |
| Height | 22 mm |
| Length | 42.3 mm |
| Rated surge voltage (II/2) | 4 kV |
| Rated surge voltage (III/2) | 4 kV |
| Rated surge voltage (III/3) | 4 kV |
| Rated current | 9 A |
| Contact resistance | < 3 mΩ |
| rated voltage (II/2) | 320 V (with insulating sleeve) |
| rated voltage (III/2) | 160 V (with insulating sleeve) |
| Rated voltage (III/3) | 160 V (with insulating sleeve) |
| Nominal voltage UN | 160 V AC |
| 160 V DC | |
| Nominal current IN | 9 A |
| Color | black (RAL 9005) |
| Material Housing | PA |
| Material Contact | CuZn |
| Material Contact surface | tin-plated |
| Flammability rating according to UL 94 | V0 |
| Material wire insulation | PVC / PE |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm |
| External cable diameter | 6 mm ... 8 mm |
| Wire diameter including insulation | 2.5 mm |
| Position marking | 1, 2, 3, 4 |
| Material wire insulation | PVC / PE |
| Mounting type | Front mounting M20 |
| Assembly note | If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load. |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Impact strength | IK07 |
| Ambient temperature (operation) | -25 °C ... 80 °C (Specifications of the cable manufacturer must be observed.) |
| -25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.) | |
| Temperature when conductor connected | -5 °C ... 50 °C (specifications of the cable manufacturer must also be observed) |
| Item number | 1641989 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Product key | AF6HAA |
| GTIN | 4017918885250 |
| Weight per piece (including packing) | 21.76 g |
| Weight per piece (excluding packing) | 21.76 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440602 |
| ECLASS-15.0 | 27440602 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057