ST-8EP1N8AW400S-NA/0001 - Device connector front mounting
1628347

connection method

Device connector front mounting, straight, M17 standard and SPEEDCON locking, M17, contact connection type: Pin, shielded: yes, flange dimensions: 21.6 mm x 21.6 mm, number of positions: 9, connection method: Crimp connection

Product details








Compatible products