K-7E-M23MM/0,6-D03/M23 FK - Connector in molded plastic on both sides
1628010

Connector in molded plastic on both sides, series: KSF, M23-Socket, angled, number of positions: 4+3+PE, type of locking: Screw locking mechanism, cable length: 0.6 m, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products