RC-17S1N8AQ3EQ - Rear panel feed-through
1627902

M23, Rear panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Axial O-ring, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, cable diameter range: 2 mm ... 10.5 mm, coding: N

Product details