PRC 5-FT25-MC WO NUT
-
Device connector rear mounting
1627609
Device connector rear mounting, Range of articles: PRC 35, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Nut must be ordered separately
Product details
| Order information: | Nut must be ordered separately |
| Product type | Panel feed-through |
| Product family | PRC 35 |
| Number of positions | 5 |
| Connection profile | 4+PE |
| Coding | AD |
| Insulation characteristics | |
| Protection class | II (double or reinforced insulation) |
| Degree of pollution | 2 |
| Connection technology | |
| Connection method | Crimp connection |
| Conductor connection | |
| Tightening torque | 2.5 Nm ±0.1 Nm (Tightening torque nut) |
| Dimensional drawing |
|
| Width | 34.5 mm |
| Height | 38.4 mm |
| Length | 46.4 mm |
| Hole diameter | 25.5 mm |
| Wrench size, union nut | 32 mm |
| Rated voltage (III/2) | 690 V |
| Rated voltage | 690 V AC (III/2) in accordance with IEC 61984 |
| 500 V AC (III/2) in accordance with IEC 61535/2 PfG 1915 | |
| 600 V AC / DC (III/2) in accordance with UL 2238 / UL 2237 | |
| Rated surge voltage (III/2) | 8 kV |
| Rated current | 35 A (With 6 mm² conductor cross-section in accordance with IEC 61984) |
| 32 A (With 6 mm² conductor cross-section in accordance with IEC 61535) | |
| 21.4 A (With 6 mm² conductor cross-section and 85 °C in accordance with 2 PfG 1915) | |
| 28 A (with AWG 10, in accordance with UL 2237) |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Insertion force | 40 N ±10 N |
| Color (Housing) | black (RAL 9005) |
| Color of the housing part | black |
| Material Housing | PPE |
| Material Contact carrier | PPE |
| Material Contact | Cu alloy |
| Flammability rating according to UL 94 | V0 |
| Seal material | EPDM |
| Contact surface material | Ag |
| O-ring material | Silicon |
| Halogen-free | yes (in accordance with IEC 61249-2-21:2003- 11 Cl.3.1) |
| Mounting type | Rear mounting |
| Thread type | M25 x 1,5 () |
| Ambient conditions | |
| Degree of protection (when plugged in) | IP66/IP68 (2 m / 24 h) IP69K |
| Degree of protection (not plugged in) | IP65 (Longitudinal watertightness, only in conjunction with contacts from the accessories range) |
| Degree of protection | IP66/IP68 (2 m / 24 h) IP69K |
| Category of shock impact | IK08 (-25°C) |
| Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | 5 °C ... 85 °C |
| Standards/specifications | IEC 61984:2008 |
| EN 61984:2008 | |
| DIN EN IEC 61535:2020 | |
| IEC 61535:2019 | |
| 2 PfG 1915/03.2015 | |
| UL 2237 Ed.1:2021-01-08 | |
| CSA C22.2 No. 182.3-16 Ed.2:2019-01 |
| Item number | 1627609 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | AB03 |
| Product key | ABLCAC |
| GTIN | 4055626337852 |
| Weight per piece (including packing) | 12.8 g |
| Weight per piece (excluding packing) | 11.583 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440602 |
| ECLASS-15.0 | 27440602 |
ETIM
| ETIM 10.0 | EC002566 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Triphenyl phosphate (CAS: 115-86-6) |
| SCIP | 6a167db0-13bb-4178-98e3-c91c72a7e302 |
| EF3.1 Climate Change | |
| CO2e kg | 0.255 kg CO2e |
Compatible products
-
-
CK2,5-M-2,5 AG - Crimp contact 1409207
-
CK2,5-M-4 AG - Crimp contact 1409208
-
CK2,5-M-6 AG - Crimp contact 1409209
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
PRC COVER M - Protective cap 1409237
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
CRIMPFOX-4,0-ED-6,00 - Crimping pliers 1205859
-
FT NUT M25 BK - Nut 1457937
-
FT NUT M25 GN - Nut 1049830
-
FT NUT M25 BU - Nut 1049831
-
FT NUT M25 GY - Nut 1049832
-
FT NUT M25 RD - Nut 1125067
-
FT NUT M25 YE - Nut 1125062
Your advantages
Up to 75% smaller in size than industrial connectors with the same rating
Locking mechanism can be unlocked manually or using a tool
Ideal for indoor and outdoor use due to weatherproof materials
Either preassembled or designed for assembly
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057