K-7E-M23 M9/6,0-D03/M23 F8
-
Connector in molded plastic on both sides
1627545
Connector in molded plastic on both sides, series: KSF, M23-Socket, straight, number of positions: 4+3+PE, type of locking: Screw locking mechanism, on M23-Pin, straight, number of positions: 4+3+PE, cable length: 6 m, shielded: yes, color of outer sheath: orange RAL 2003
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied