SHK-0478/05,00
-
Assembled cable connectors
1627074
Assembled cable connectors, series: SHK, M23-Pin, gerade, konfektioniert, number of positions: 4+4+PE, cable length: 5 m, shielded: yes, color of outer sheath: orange RAL 2003, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance