K-8E-M23MK/ 0,35-H00/M23FK-C5-S
-
Connector in molded plastic on both sides
1627066
Connector in molded plastic on both sides, series: KSH, M23-Socket, angled, number of positions: 4+4+4+PE, CAT5, 100 Mbps, cable length: 0.35 m, shielded: yes, color of outer sheath: orange RAL 2003, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1245425