HC-26PDN8A80DU - Cable connector
1623289

connection method

Cable connector, application: Signal, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, shielded: yes, cable diameter range: 2 mm ... 14.5 mm, number of positions: 26, connection method: Crimp connection, series: HC, with special knurl

Product details








Compatible products