HC-26S1N8AWA00 - Device connector front mounting
1623280

connection method

Device connector front mounting, application: Signal, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Socket, Radial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 30 mm x 30 mm, number of positions: 26, connection method: Crimp connection, series: HC

Product details








Compatible products