HC-26S1N8AQ0DU - Rear panel feed-through
1623277

connection method

Rear panel feed-through, application: Signal, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Socket, Axial O-ring, shielded: yes, degree of protection: IP67, cable diameter range: 2 mm ... 14.5 mm, number of positions: 26, connection method: Crimp connection, series: HC

Product details








Compatible products