HC-26S1N8A6300 - Device connector front mounting
1623272

connection method

Device connector front mounting, application: Signal, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Socket, Axial O-ring, Central fixing, shielded: yes, number of positions: 26, connection method: Crimp connection, series: HC

Product details








Compatible products