HC-26P1N8AWF00J - Device connector front mounting
1623259

Device connector front mounting, application: Signal, straight, Screw locking mechanism, number of positions: 26, Axial O-ring, shielded: yes, flange dimensions: 30 mm x 30 mm, number of positions: 26, series: HC

Product details








Compatible products