K-12 - OE/030-E00/M23 F8 - Cable plug in molded plastic
1623165

Flow Pictogram

Cable plug in molded plastic, straight, number of positions: 12, type of locking: Screw locking mechanism, cable length: 30 m, shielded: yes, color of outer sheath: orange RAL 2003, this item is expected to be lead-free from Q1 2028 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products