PV-CM-C-HSG - Photovoltaic connector
1622662

connection method

Photovoltaic connector, Range of articles: SUNCLIX, housing material: PPE, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V, rated current: 20 A, Connection method: Crimp, min. cable diameter: 5.5 mm, max. cable diameter: 8 mm

Product details








Compatible products



Your advantages

High-quality materials ensure a high degree of reliability and long-term stability
Maximum system efficiency with proven, low-loss SUNCLIX contacts
International approvals enable worldwide use