K-8E-M23MK/ 5,0-H00/M23FK-C5-S - Connector in molded plastic on both sides
1622251

Flow Pictogram

Connector in molded plastic on both sides, application: Hybrid, series: KSH, M23-Socket, angled, number of positions: 4+4+4+PE, on M23-Pin, straight, number of positions: 4+4+4+PE, CAT5, 100 Mbps, type of locking: SPEEDCON, cable length: 5 m, shielded: yes, color of outer sheath: orange RAL 2003, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Transmission of signals, data, and power in just a single connector
CAT5 data interface for up to 100 Mbps
Customer-specific assemblies and cable lengths can be supplied
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
Easy connection: angled design with configurable cable outlet direction