SAC-14P-30,0-PUR/M16FR
-
Master cable
1622093
Master cable, application: Sensor/actuator box, number of slots: 10, number of positions: 14, slot assignment: single, status display: no; master cable connection: M16 plug connection, PUR/PVC, cable length: 30 m, shielding: no, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance