RC-12S1N12Q0EQ - Device connector rear mounting
1621968

M23, Device connector rear mounting, application: Signal, series: RC, straight, shielded: yes, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Axial O-ring, cable diameter range: 3 mm ... 10.5 mm, coding: N, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1244495

Product details








Compatible products