ST-3EP1N8AWQ00S-000/0030 - Device connector front mounting
1621817

connection method

Device connector front mounting, Front wall, M17 standard and SPEEDCON locking, M17, contact connection type: Pin, 4x Ø 2.7 mm, shielded: yes, flange dimensions: 21.6 mm x 21.6 mm, number of positions: 4, connection method: Crimp connection

Product details








Compatible products