CA-12P2S12AD00 - Device connector front mounting
1621743

M23, Device connector front mounting, application: Signal, series: CA, angled rotatable, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Pin, Solder connection, Axial O-ring, coding: S, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1244476

Product details








Compatible products



Your advantages

Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable transmission of signals
Solder connection: proven connection technology for various litz wires