PV-FT-CM-C-2,5-200-RD-SP
-
Device connector front mounting
1621608
Device connector front mounting, Range of articles: SUNCLIX, housing material: PPE, color: black, number of positions: 1, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, cable length: 200
Product details
| Safety note | |
| Safety note | • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Operate the connector only when it is fully plugged in and interlocked. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| Product type | Panel feed-through |
| Product family | SUNCLIX |
| Number of positions | 1 |
| Insulation characteristics | |
| Protection class | II |
| Degree of pollution | 2 |
| Connection technology | |
| Connection method | Crimp |
| Conductor connection | |
| Tightening torque | 1.8 Nm ±0.1 Nm |
| Dimensional drawing |
|
| Width | 26.3 mm |
| Height | 26.3 mm |
| Length | 41.5 mm |
| Rated voltage | 1000 V DC in accordance with IEC 62852:2014/AMD1:2020 |
| Rated surge voltage (III/3) | 16 kV |
| Rated current (2.5 mm²) | 27 A (in accordance with IEC 62852:2014/AMD1:2020) |
| Contact resistance | 0.45 mΩ |
| Contact resistance | ≤ 0.45 mΩ (when plugged in (without cable)) |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Insertion force | 45 N ±10 N |
| Withdrawal force | 250 N ±50 N (when locked) |
| Color | black |
| Color of the housing part | black |
| Material | PPE |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | III |
| Seal material | EPDM |
| Insulating material | mPPE |
| Contact surface | Silver Ag |
| Housing material | PPE |
| Cable seal material | Elastosil LR 3065/50 |
| Contact material | Cu |
| Contact surface material | Ag |
| Contact carrier material | PPE |
| O-ring material | Silopren LSR 2660 |
| Outer sheath, material | PE-X |
| Cable length | 200 mm |
| Cable type | S01 |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | 50x0.25 |
| Cable type | Hose line |
| Cable structure | 50 x 0.25 mm Ø litz wires, tin-plated, 1x bunched |
| External cable diameter | 4.25 mm ±0.15 mm |
| Outer sheath, material | PE-X |
| External sheath, color | red, similar to RAL 3000 |
| Single wire, material | Cu |
| Cable cross section | 2.5 mm² |
| Nominal voltage, cable | 1.8 kV DC (max U (conductor / conductor, ungrounded system)) |
| Test voltage, cable | ≥ 8 kV AC (Spark test online (standard designation)) |
| Smallest bending radius, fixed installation | 21.25 mm (5x Ø) |
| Smallest bending radius, movable installation | 40.25 mm (10x Ø) |
| Halogen-free | yes |
| Resistance to oil | no |
| Flame resistance | no |
| Ambient conditions | |
| Degree of protection (when plugged in) | IP66/IP68 (2 m / 24 h) |
| Degree of protection (not plugged in) | IP20 |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -25 °C ... 50 °C |
| Resistance to oil | no |
| Flame resistance | no |
| Resistance to oil | no |
| Standards/specifications | IEC 62852:2014/AMD1:2020 |
| Item number | 1621608 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | ABLBAA |
| GTIN | 4046356944649 |
| Weight per piece (including packing) | 14.548 g |
| Weight per piece (excluding packing) | 14.546 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440107 |
| ECLASS-15.0 | 27440107 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057