SM-7EPWN8AAD0A - Device connector front mounting
1621054

connection method

Device connector front mounting, application: Power, angled rotatable, Screw locking mechanism, M40, number of positions: 4+3+PE, contact connection type: Pin, Axial O-ring, shielded: yes, cable diameter range: 0 mm ... 0 mm, number of positions: 8, connection method: Crimp connection, series: SM

Product details