ST-3EP1N8AA400S - Device connector front mounting
1620427

connection method

Device connector front mounting, application: Power, angled rotatable, for standard and SPEEDCON interlock, M17, number of positions: 3+PE, contact connection type: Pin, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, number of positions: 4, connection method: Crimp connection, series: ST

Product details








Compatible products

Your advantages

Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly