K-5E - OE/2,0-C02/M23 FK
-
Cable plug in molded plastic
1620415
Cable plug in molded plastic, application: Power, series: KSF, M23-Socket, angled, number of positions: 5+PE, type of locking: Screw locking mechanism, cable length: 2 m, shielded: yes, color of outer sheath: orange RAL 2003, this item is expected to be lead-free from Q1 2028 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Easy connection: angled design with configurable cable outlet direction
High flexibility: customer-specific assemblies and cable lengths can be supplied