K-5E-M23 M9/2,0-C03/M23 F8
-
Connector in molded plastic on both sides
1620406
Connector in molded plastic on both sides, application: Power, series: KSF, M23-Socket, straight, number of positions: 5+PE, type of locking: Screw locking mechanism, on M23-Pin, straight, number of positions: 5+PE, cable length: 2 m, shielded: yes, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied