K-7E-M40 M9/2,0-D06/M40 F8
-
Connector in molded plastic on both sides
1620393
Connector in molded plastic on both sides, series: KSM, M40-Socket, straight, number of positions: 4+3+PE, type of locking: Screw locking mechanism, on M40-Pin, straight, number of positions: 4+3+PE, cable length: 2 m, shielded: yes, color of outer sheath: orange RAL 2003
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied