EAC
Approval ID: B.00286/19UL Listed
Approval ID: E335019-20131029cUL Listed
Approval ID: E335019-20131029| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 25 A | ||
| Control | 250 V | 10 A | ||
Connector in molded plastic on both sides, series: KSM, M40-Socket, straight, number of positions: 2+3+PE, type of locking: Screw locking mechanism, on M40-Pin, straight, number of positions: 2+3+PE, cable length: 10 m, shielded: yes, color of outer sheath: orange RAL 2003, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 25 A | ||
| Control | 250 V | 10 A | ||