K-7E - OE/010-D06/M40 F8
-
Cable plug in molded plastic
1620344
Cable plug in molded plastic, series: KSM, M40-Socket, straight, number of positions: 4+3+PE, type of locking: Screw locking mechanism, cable length: 10 m, shielded: yes, color of outer sheath: orange RAL 2003
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied