RF-17P1N8AWA00S - Device connector front mounting
1619560

connection method

Device connector front mounting, application: Feedback, signal, straight, SPEEDCON, M23, number of positions: 17, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, number of positions: 17, connection method: Crimp connection, series: RF

Product details








Compatible products