K-7E-M17 M9/5,0-D01/M17 F8
-
Connector in molded plastic on both sides
1619324
Connector in molded plastic on both sides, series: KST, M17-Socket, straight, number of positions: 7+PE, type of locking: Screw locking mechanism, on M17-Pin, straight, number of positions: 7+PE, cable length: 5 m, shielded: yes, color of outer sheath: orange RAL 2003, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied