K-5E - OE/010-C01/M17 F8
-
Cable plug in molded plastic
1619312
Cable plug in molded plastic, application: Power, series: KST, M17-Socket, straight, number of positions: 5+PE, type of locking: Screw locking mechanism, cable length: 10 m, shielded: yes, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied